Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | 70 DUROMETER, BUNA N | 70 DUROME |
| O-Ring, Cross Section | 2,6162 mm | |
| O-Ring, Inside Diameter | 6,0198 mm | |
| Remarks | QUAD RING | QUAD RING |
| Size/Dimensions | L14XW4XH2 CM | |
| Standard | N/A | |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |