Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | NBR70, HMS 100 | NBR70, HMS 100 |
| O-Ring, Cross Section | 1,6764 mm | |
| O-Ring, Inside Diameter | 101,3206 mm | |
| Remarks | RECTANGULAR CROSS SECTION (0.0 | |
| Size/Dimensions | L11.8XW12.6XH3.8 CM | |
| Standard | N/A | |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |