Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | N/A |
| O-Ring, Cross Section | N/A |
| O-Ring, Inside Diameter | 23,4696 mm |
| Remarks | RECT |
| Size/Dimensions | L13.8XW9.4XH3.8 CM |
| Standard | N/A |
| Standard Class Level | N/A |
| Used for product grouping ecom | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |