O RING-RECT .099 X 1.237 PARKER N702-90
9004375-0014
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
9004375-0014
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | PARKER N702-90 | PARKER N702-90 |
| O-Ring, Cross Section | 2,5146 mm | |
| O-Ring, Inside Diameter | 31,4198 mm | |
| Remarks | RECTANGULAR CROSS SECTION (0.0 | |
| Size/Dimensions | L11.4XW15XH5.2 CM | |
| Standard | N/A | |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |