O RING-RECT .099 X 1.424 PARKER N702-90
9004375-0015
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
9004375-0015
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | PARKER N702-90 | PARKER N702-90 |
| O-Ring, Cross Section | 2,5146 mm | |
| O-Ring, Inside Diameter | 36,1696 mm | |
| Remarks | RECTANGULAR CROSS SECTION (0.0 | |
| Size/Dimensions | L15.2XW10.4XH3.6 CM | |
| Standard | N/A | |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |