Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 900515-8B | |
| Compatible hoses | 2808 | 2808 |
| End size 1 | -8 | -8 |
| Finish plating | PASSIVATE | Passivate |
| Product material | BRASS | Brass |
