
Danfoss
900598-1-14S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
900598-1-14S
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | Marine/Military, Chemical Processing, Pulp and Paper Industries, Food and Beverage Processing, Off-Shore Drilling |
| Brand | Danfoss |
| Certification(s) | SAE 090109A |
| End gender 1 | Male |
| End gender 2 | Female |
| End Size 1 | 1 3/16 IN |
| End type 1 | SAE ORB |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | 1.38 in |
| Item type | SAE ORB Male Straight Adapter |
| Packaged Height | 5 in |
| Packaged Length | 8 in |
| Packaged Volume | 160 in³ |
| Packaged Weight | 1.39 lb |
| Packaged Width | 4 in |
| Product Height | 1.38 in |
| Product Length/Depth | 1.09 in |
| Product material | Carbon Steel |
| Product Type | Straight Adapters |
| Product Volume | 2.076 in³ |
| Product Weight | .31 lb |
| Product Width | 1.38 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1 3/16-12 |
| Trade Name | 900598 Series |
| Tube OD 1 | .875 in |
| UNSPSC | 27121700 |
| UPC | 678146188663 |
| Working pressure | 2500 Psi |
| Working temperature - max | 250 °F |
| Working temperature - min | -40 °F |