Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 900598-1-16S |
| Complete connector | No |
| End size 1 | -16 |
| End type 1 | Male ORB ISO 11926-3 |
| Finish plating | Dura-Kote |
| Hex size 5 MM | 38.1 |
| Item type | Adapter-plug |
| Product material | Carbon steel |
| Product serial name | 900598 |
| Thread sealant | No |
| Thread size 1 | 1 5/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146188670 |
