Danfoss
900598-1-2S
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
900598-1-2S
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Marine/Military, Chemical Processing, Pulp and Paper industries, Food and Beverage Processing, Off-Shore Drilling | |
| Brand | Danfoss | |
| Certification(s) | SAE 090109A | |
| End gender 1 | Male | |
| End gender 2 | Female | |
| End Size 1 | 5/16 IN | |
| End type 1 | SAE ORB | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .44 in | |
| Item type | SAE ORB Male Straight Adapter | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Width | 4 in | |
| Product Height | .44 in | |
| Product Length/Depth | .6 in | |
| Product material | Carbon Steel | |
| Product Type | Straight Adapters | |
| Product Volume | .116 in³ | |
| Product Weight | .13 lb | |
| Product Width | .44 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 5/16-24 | |
| Trade Name | 900598 Series | |
| Tube OD 1 | .125 in | |
| UNSPSC | 27121700 | |
| UPC | 678146188687 | |
| Working temperature - max | 250 °F | |
| Working temperature - min | -40 °F |