SCREW-HEX, ASMEB1821 0.2500-20x2.500 GR5
9007200-2532
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
9007200-2532
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | GRADE 5 |
| Remarks | N/A |
| Screw, Drive Type | EXTERNAL HEXA |
| Screw, Head Diameter | N/A |
| Screw, Head Height | N/A |
| Screw, Head Type | HEXAGON CAP H |
| Screw, Hex Width | N/A |
| Screw, Length | 63,5000 mm |
| Standard | ASME B18.2.1 |
| Standard Class Level | N/A |
| Thread, Size | 0.250-20 |
| Thread, Type | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |