SCREW-HEX, ASMEB1821 0.3125-18x5.250 GR5
9007200-3154
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
9007200-3154
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | GRADE 5 |
| Remarks | N/A |
| Screw, Drive Type | EXTERNAL HEXA |
| Screw, Head Diameter | N/A |
| Screw, Head Height | 5,3594 mm |
| Screw, Head Type | HEXAGON CAP H |
| Screw, Hex Width | 12,7000 mm |
| Screw, Length | 133,3500 mm |
| Standard | SAE J105 |
| Standard Class Level | N/A |
| Thread, Size | 0.3125-18 |
| Thread, Type | STANDARD |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |