SCREW-HEX HD, .4375-14 X 2.250 GR 8
9007206-4430
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
9007206-4430
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | GRADE 8 |
| Remarks | N/A |
| Screw, Drive Type | EXTERNAL HEXA |
| Screw, Head Diameter | N/A |
| Screw, Head Height | 7,3914 mm |
| Screw, Head Type | HEXAGON CAP H |
| Screw, Hex Width | 15,8750 mm |
| Screw, Length | 57,1500 mm |
| Standard | SAE J105 |
| Standard Class Level | N/A |
| Thread, Size | 0.4375-14 |
| Thread, Type | STANDARD |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |