Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | N/A | |
| Remarks | N/A | |
| Screw, Drive Type | EXTERNAL HEXAGON | EXTERNAL HEXA |
| Screw, Head Diameter | N/A | |
| Screw, Head Height | N/A | |
| Screw, Head Type | HEXAGON CAP HEAD | HEXAGON CAP H |
| Screw, Hex Width | N/A | |
| Screw, Length | 35,0000 mm | |
| Size/Dimensions | L8.8XW4.4XH2.6 CM | |
| Standard | N/A | |
| Standard Class Level | N/A | |
| Thread, Size | M10 X 35 | M10 X 35 |
| Thread, Type | STANDARD | STANDARD |
General specifications
Characteristic | Value |
|---|---|
| Volume | 100.672 Cubic centimeter |
| Proposition 65 | Cancer and Reproductive Harm |