
Danfoss
900729-32
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
900729-32
Product specifications
Characteristic | Value |
|---|---|
| Battery included | No |
| Brand | Danfoss |
| Button quantity | 0 |
| Clamp mechanism | Bolted |
| Feature | Designed for ease of use and reliabilityMade to lastInnovative safety features |
| Item type | Hose Clamp |
| Packaged Weight | .05 lb |
| Product color/finish | Zinc plated |
| Product Height | .7505 in |
| Product Length/Depth | 1.53125 in |
| Product material | Steel |
| Product Type | Hose and Tubing Protectors |
| Product Volume | .862 in³ |
| Product Weight | .05 lb |
| Product Width | .75 in |
| Sub-brand | None |
| Trade Name | 900729 Series |
| UPC | 678146139559 |