SCREW-SOC, ASMEB18.3 0.3125-18x1.50
9007300-3124
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Characteristic | N/A |
Material | N/A |
Remarks | N/A |
Screw, Drive Type | INTERNAL HEXA |
Screw, Head Diameter | 11,7602 mm |
Screw, Head Height | 7,9248 mm |
Screw, Head Type | C |
Screw, Hex Width | 6,3500 mm |
Screw, Length | 38,1000 mm |
Standard | ANSI B18.3 |
Standard Class Level | N/A |
Thread, Size | 0.3125-18 |
Thread, Type | STANDARD |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |