SCREW-SOC, ASMEB18.3 0.375-16x5.00
9007300-3752
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
9007300-3752
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | N/A |
| Remarks | N/A |
| Screw, Drive Type | INTERNAL HEXA |
| Screw, Head Diameter | 14,1224 mm |
| Screw, Head Height | 9,5250 mm |
| Screw, Head Type | C |
| Screw, Hex Width | 7,9375 mm |
| Screw, Length | 127,0000 mm |
| Standard | ANSI B18.3 |
| Standard Class Level | N/A |
| Thread, Size | 0.375-16 |
| Thread, Type | STANDARD |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |