Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | GRADE 8 |
| Remarks | N/A |
| Screw, Drive Type | INTERNAL HEXA |
| Screw, Head Diameter | 16,6600 mm |
| Screw, Head Height | 11,1300 mm |
| Screw, Head Type | C |
| Screw, Hex Width | 9,5300 mm |
| Screw, Length | 44,4500 mm |
| Standard | ASME B18.3 |
| Standard Class Level | N/A |
| Thread, Size | 0.4375-14 |
| Thread, Type | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |