Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | N/A |
| Remarks | N/A |
| Screw, Drive Type | INTERNAL HEXA |
| Screw, Head Diameter | 16,4846 mm |
| Screw, Head Height | 11,1125 mm |
| Screw, Head Type | C |
| Screw, Hex Width | 9,5250 mm |
| Screw, Length | 69,8500 mm |
| Standard | ANSI B18.3 |
| Standard Class Level | N/A |
| Thread, Size | 0.4375-14 |
| Thread, Type | STANDARD |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |