SCREW-SOC, ISO4762 M 4x 12 8.8
9007315-0403
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 5000378
9007315-0403
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | 8.8 |
| Remarks | N/A |
| Screw, Drive Type | INTERNAL HEXA |
| Screw, Head Diameter | 7,0000 mm |
| Screw, Head Height | 4,0000 mm |
| Screw, Head Type | C |
| Screw, Hex Width | 3,0000 mm |
| Screw, Length | 12,0000 mm |
| Size/Dimensions | L15XW5.4XH4 CM |
| Standard | DIN 912 |
| Standard Class Level | N/A |
| Thread, Size | M4 |
| Thread, Type | STANDARD |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |