SCREW-SOC, FLAT HD .625 -11 X 1.25
9007400-6222
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
9007400-6222
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | ASTM F835 | ASTM F835 |
| Remarks | N/A | |
| Screw, Drive Type | INTERNAL HEXAGON | INTERNAL HEXA |
| Screw, Head Diameter | 28,2448 mm | |
| Screw, Head Height | 8,2296 mm | |
| Screw, Head Type | FLAT COUNTERSUNK SOCKET HEAD | F |
| Screw, Hex Width | 9,5250 mm | |
| Screw, Length | 31,7500 mm | |
| Size/Dimensions | L1.8XW1.6XH2.8 CM | |
| Standard | ANSI B18.3 | ANSI B18.3 |
| Standard Class Level | N/A | |
| Thread, Size | 0.625-11 | 0.625-11 |
| Thread, Type | STANDARD | STANDARD |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |