Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | SAE J428 | SAE J428 |
| Remarks | N/A | |
| Screw, Drive Type | EXTERNAL HEXAGON | EXTERNAL HEXA |
| Screw, Head Diameter | N/A | |
| Screw, Head Height | N/A | |
| Screw, Head Type | 12 POINT EXTERNAL HEX FLANGE S | |
| Screw, Hex Width | N/A | |
| Screw, Length | 38,1000 mm | |
| Size/Dimensions | L9.4XW3.2XH2.4 CM | |
| Standard | IFI 115 | IFI 115 |
| Standard Class Level | N/A | |
| Thread, Size | 0.250-20 | 0.250-20 |
| Thread, Type | STANDARD | STANDARD |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |