SCREW-12 PT CAP, .375 -16 X 1.250 GR 5
9007500-3722
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
9007500-3722
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | SAE J429 | SAE J429 |
| Remarks | MAY BE GRADE 5 OR 8 | MAY BE GRA |
| Screw, Drive Type | EXTERNAL HEXAGON | EXTERNAL HEXA |
| Screw, Head Diameter | 14,2875 mm | |
| Screw, Head Height | 9,5250 mm | |
| Screw, Head Type | 12 POINT EXTERNAL HEX FLANGE S | |
| Screw, Hex Width | 9,5758 mm | |
| Screw, Length | 31,7500 mm | |
| Standard | IFI 115 | IFI 115 |
| Standard Class Level | N/A | |
| Thread, Size | 0.375-16 | 0.375-16 |
| Thread, Type | STANDARD | STANDARD |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |