SCREW-12 PT FLANGE, 0.250-28x1.500 GR8
9007505-2524
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
9007505-2524
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | N/A |
| Remarks | N/A |
| Screw, Drive Type | EXTERNAL HEXA |
| Screw, Head Diameter | 9,5250 mm |
| Screw, Head Height | 6,6040 mm |
| Screw, Head Type | 12 POINT EXTERNAL HEX FLANGE S |
| Screw, Hex Width | 6,4008 mm |
| Screw, Length | 38,1000 mm |
| Standard | IFI 115 |
| Standard Class Level | N/A |
| Thread, Size | 0.250-28 |
| Thread, Type | STANDARD |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |