Aeroquip by Danfoss
900758-2
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
900758-2
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability |
| Item type | Clamp Assembly |
| Product Height | 4.39 in |
| Product Length/Depth | 4 in |
| Product material | Bronze and Monel |
| Product Type | Marine Military |
| Product Volume | 24.233 in³ |
| Product Weight | 1.82 lb |
| Product Width | 1.38 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | 900758 Series |