
Aeroquip by Danfoss
900762-21
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
900762-21
Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability |
| Item type | Band Assembly |
| Product Height | 5.58 in |
| Product Length/Depth | 5.26 in |
| Product material | Monel |
| Product Type | Marine Military |
| Product Volume | 18.344 in³ |
| Product Width | .625 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | 900762 Series |