Aeroquip by Danfoss
900762-26
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
900762-26
Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability |
| Item type | Band Assembly |
| Product Height | 7.7 in |
| Product Length/Depth | 7.38 in |
| Product material | Nickel-copper |
| Product Type | Marine Military |
| Product Volume | 42.62 in³ |
| Product Width | .75 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | 900762 Series |