SET SCREW-FLAT PT, .250 -28 X 1.000
9007705-2516
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
9007705-2516
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | BLACK OIL FIN |
| Material | ALLY STEEL 40-53 RC |
| Material | ALLY STEEL |
| Remarks | N/A |
| Screw, Drive Type | INTERNAL HEXA |
| Screw, Length | 25,4000 mm |
| Screw, Point Type | FLAT POINT |
| Size/Dimensions | 0.001 |
| Standard | ANSI B18.3 |
| Standard Class Level | N/A |
| Thread, Size | 0.250-28 |
| Thread, Type | STANDARD |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |