Product specifications
Characteristic | Value |
|---|---|
| Characteristic | BLACK FINISH |
| Material | 45H |
| Remarks | N/A |
| Screw, Drive Type | INTERNAL HEXA |
| Screw, Length | 6,0000 mm |
| Screw, Point Type | FLAT POINT |
| Size/Dimensions | L8.6XW2.8XH1.6 CM |
| Standard | DIN 913 |
| Standard Class Level | N/A |
| Thread, Size | M5 |
| Thread, Type | STANDARD |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |