Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | BLACK FINISH | BLACK FINISH |
| Material | 45H | 45H |
| Remarks | N/A | |
| Screw, Drive Type | INTERNAL HEXAGON | INTERNAL HEXA |
| Screw, Length | 8,0000 mm | |
| Screw, Point Type | FLAT POINT | FLAT POINT |
| Size/Dimensions | L2XW9.6XH1.2 CM | |
| Standard | DIN 913 | DIN 913 |
| Standard Class Level | N/A | |
| Thread, Size | M6 | M6 |
| Thread, Type | STANDARD | STANDARD |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |