Product specifications
Characteristic | Value |
|---|---|
| Characteristic | BLACK OIL FIN |
| Material | ALLOY STEE |
| Remarks | N/A |
| Screw, Drive Type | INTERNAL HEXA |
| Screw, Length | 22,2250 mm |
| Screw, Point Type | OVAL PINT |
| Size/Dimensions | L0.4XW0.4XH1.4 CM |
| Standard | ANSI B18.3 |
| Standard Class Level | N/A |
| Thread, Size | 0.375-24 UNF-2 |
| Thread, Type | STANDARD |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |