SET SCREW-OVAL PT, .3125-24 X 1.250
9007774-0010
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
9007774-0010
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | BLACK OIL FIN |
| Material | ALLOY STEE |
| Remarks | N/A |
| Screw, Drive Type | INTERNAL HEXA |
| Screw, Length | 31,7500 mm |
| Screw, Point Type | OVAL PINT |
| Standard | ANSI B18.3 |
| Standard Class Level | N/A |
| Thread, Size | 0.3125-25 UNF |
| Thread, Type | STANDARD |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |