Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | BLACK OIL FINISH | BLACK OIL FIN |
| Material | ALLOY STEEL 40-53RC | ALLOY STEE |
| Remarks | N/A | |
| Screw, Drive Type | INTERNAL HEXAGON | INTERNAL HEXA |
| Screw, Length | 44,4500 mm | |
| Screw, Point Type | OVAL PINT | OVAL PINT |
| Size/Dimensions | L3.8XW0.6XH0.6 CM | |
| Standard | ANSI B18.3 | ANSI B18.3 |
| Standard Class Level | N/A | |
| Thread, Size | 0.4375-20 UNF-3A | 0.4375-20 UNF |
| Thread, Type | STANDARD | STANDARD |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |