Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | BLACK OIL FINISH | BLACK OIL FIN |
| Material | ALLOY STEEL 50-55 RC | ALLOY STE |
| Remarks | N/A | |
| Screw, Drive Type | INTERNAL HEXAGON | INTERNAL HEXA |
| Screw, Length | 31,7500 mm | |
| Screw, Point Type | OVAL PINT | OVAL PINT |
| Size/Dimensions | L4.8XW3.6XH1.2 CM | |
| Standard | ANSI B18.3 | ANSI B18.3 |
| Standard Class Level | N/A | |
| Thread, Size | 0.250-28 UNF-2A | 0.250-28 UNF-2 |
| Thread, Type | STANDARD | STANDARD |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |