SET SCREW-CONE PT, # 8-32 X .375
9007774-0022
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
9007774-0022
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | SELF LOCKING |
| Material | N/A |
| Remarks | N/A |
| Screw, Drive Type | INTERNAL HEXA |
| Screw, Length | 9,5250 mm |
| Screw, Point Type | CONE POINT |
| Standard | ANSI B18.3 |
| Standard Class Level | N/A |
| Thread, Size | 8-32 UNRC-3A |
| Thread, Type | STANDARD |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |