SET SCREW-OVAL PT, .3125-18 X 1.500
9007774-0024
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
9007774-0024
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | BLACK OIL FINISH | |
| Material | ALLOY STEEL 45-53 RC | |
| Remarks | N/A | |
| Screw, Drive Type | INTERNAL HEXAGON | |
| Screw, Length | 55,0000 | mm |
| Screw, Point Type | OVAL PINT | OVAL PINT |
| Size/Dimensions | L12.2XW6.4XH1.2 CM | |
| Standard | ANSI B18.3 | ANSI B18.3 |
| Standard Class Level | N/A | |
| Thread, Size | 0.3125-18 UNC-2A | |
| Thread, Type | STANDARD | STANDARD |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |