Danfoss
900952-16VW
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
900952-16VW
Product specifications
Characteristic | Value |
|---|---|
| Battery included | No |
| Brand | Danfoss |
| Button quantity | 0 |
| Diameter - max | 1.15 in |
| Feature | Designed for ease of use and reliabilityMade to lastInnovative safety features |
| Inside diameter | 1.06 in |
| Item type | Hose Support Coil |
| Outside diameter | 1.15 in |
| Product color/finish | Black |
| Product Height | 1.06 in |
| Product Length/Depth | .5 in |
| Product material | High Density plyethyene |
| Product Type | Hose and Tubing Protectors |
| Product Volume | .334 in³ |
| Product Width | .63 in |
| Sub-brand | None |
| Thickness | .098 in |
| Trade Name | 900952 Series |