WASHER- .346 X .595 X .040 (SPARES)
9009625-0163
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
9009625-0163
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | Steel |
| Remarks | N/A |
| Standard | N/A |
| Standard Class Level | N/A |
| Washer, Inside Diameter | 8,890 mm |
| Washer, Outside Diameter | 14,986 mm |
| Washer, Thickness | 1,020 mm |
| Washer, Type | FLAT |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |