Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 90210143 | |
| Inside diameter IN | 0.487 | |
| Inside diameter MM | 12.370 | |
| Outside diameter IN | 0.699 | |
| Outside diameter MM | 17.755 | |
| Product height in | 0.699 | |
| Product height mm | 17.755 | |
| Product length in | 0.106 | |
| Product length mm | 2.692 | |
| Product width in | 0.699 | |
| Product width mm | 17.755 | |
| Seal material | FLUOROCARBON (FKM) | Fluorocarbon (FKM) |
| Sub brand | HANSEN | Hansen |
| Thickness IN | 0.106 | |
| Thickness MM | 2.692 |