Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 90212 | |
| Durometer | 90 | 90 |
| Inside diameter IN | 0.621 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 0.833 | |
| Product height in | 0.833 | |
| Product height mm | 21.158 | |
| Product length in | 0.803 | |
| Product length mm | 2.692 | |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
| Product width in | 0.833 | |
| Product width mm | 21.158 | |
| Sub brand | HANSEN | Hansen |
| Thickness IN | 0.106 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789256287 |