Cplng,O-RING
90217143
Tools90217143 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Inside diameter IN | 0.8490 |
| Inside diameter MM | 21.5646 |
| Product material | Fluorocarbon (FKM) |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Hansen |
| Thickness IN | 0.1350 |
| Thickness MM | 3.4290 |