Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 90222 | |
| Durometer | 90 | 90 |
| Inside diameter IN | 1.183 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 1.469 | |
| Product height in | 1.469 | |
| Product height mm | 37.313 | |
| Product length in | 0.143 | |
| Product length mm | 3.632 | |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
| Product width in | 1.469 | |
| Product width mm | 37.313 | |
| Sub brand | HANSEN | Hansen |
| Thickness IN | 0.143 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789256317 |