Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 90223143 | |
| Inside diameter IN | 1.162 | |
| Outside diameter IN | 1.362 | |
| Product height in | 1.362 | |
| Product height mm | 34.595 | |
| Product length in | 0.100 | |
| Product length mm | 2.540 | |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
| Product width in | 1.362 | |
| Product width mm | 34.595 | |
| Seal material | FLUOROCARBON (FKM) | Fluorocarbon (FKM) |
| Sub brand | HANSEN | Hansen |
| Thickness IN | 0.100 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146105462 |