Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 90226 | |
| Inside diameter IN | 1.430 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 1.720 | |
| Product height in | 1.719 | |
| Product height mm | 43.663 | |
| Product length in | 0.143 | |
| Product length mm | 3.632 | |
| Product width in | 1.719 | |
| Product width mm | 43.663 | |
| Sub brand | HANSEN | Hansen |
| Thickness IN | 0.140 |
