Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 90227146 | |
| Inside diameter IN | 1.469 | |
| Inside diameter MM | 37.313 | |
| Outside diameter IN | 1.739 | |
| Outside diameter MM | 44.171 | |
| Product height in | 1.739 | |
| Product height mm | 44.171 | |
| Product length in | 0.135 | |
| Product length mm | 3.429 | |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
| Product width in | 1.739 | |
| Product width mm | 44.171 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Sub brand | HANSEN | Hansen |
| Thickness IN | 0.135 | |
| Thickness MM | 3.429 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146105479 |