Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 90227192 | |
| Durometer | 90 | 90 |
| Inside diameter IN | 1.499 | |
| Outside diameter IN | 1.785 | |
| Product height in | 1.785 | |
| Product height mm | 45.339 | |
| Product length in | 0.143 | |
| Product length mm | 3.632 | |
| Product width in | 1.785 | |
| Product width mm | 45.339 | |
| Seal material | ETHYLENE PROPYLENE (EPDM) | Ethylene propylene (EPDM) |
| Sub brand | HANSEN | Hansen |
| Thickness IN | 0.143 |