Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 90236 | |
| Durometer | 90 | 90 |
| Inside diameter IN | 2.495 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 0.210 | |
| Product height in | 2.705 | |
| Product height mm | 68.707 | |
| Product length in | 0.210 | |
| Product length mm | 5.334 | |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
| Product width in | 2.705 | |
| Product width mm | 68.707 | |
| Sub brand | HANSEN | Hansen |
| Thickness IN | 0.210 |