Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Durometer | 90 |
| Inside diameter IN | 0.2390 |
| Inside diameter MM | 6.0706 |
| Item type | O-Ring |
| Outside diameter IN | 0.0730 |
| Outside diameter MM | 1.8542 |
| Product color finish | Silver |
| Product height in | 0.312 |
| Product height mm | 7.925 |
| Product length in | 0.073 |
| Product length mm | 1.854 |
| Product material | Buna-N (nitrile) |
| Product width in | 0.312 |
| Product width mm | 7.925 |
| Sub brand | Hansen |
| Thickness IN | 0.0730 |
| Thickness MM | 1.8542 |