Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 9026292 | |
| Durometer | 90 | 90 |
| Inside diameter IN | 0.300 | |
| Product color finish | BLACK | Black |
| Product height in | 0.374 | |
| Product height mm | 9.500 | |
| Product length in | 0.073 | |
| Product length mm | 1.854 | |
| Product width in | 0.374 | |
| Product width mm | 9.500 | |
| Seal material | ETHYLENE PROPYLENE (EPDM) | Ethylene propylene (EPDM) |
| Sub brand | HANSEN | Hansen |
| Thickness IN | 0.070 |