Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inside diameter IN | 0.3600 |
| Outside diameter IN | 0.5000 |
| Product height in | 0.498 |
| Product height mm | 12.649 |
| Product length in | 0.067 |
| Product length mm | 1.702 |
| Product material | Buna-N (nitrile) |
| Product width in | 0.498 |
| Product width mm | 12.649 |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Thickness IN | 0.0700 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146105509 |