Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 9028 | |
| Durometer | 90 | 90 |
| Inside diameter IN | 0.362 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 0.106 | |
| Product height in | 0.468 | |
| Product height mm | 11.887 | |
| Product length in | 0.100 | |
| Product length mm | 2.540 | |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
| Product width in | 0.468 | |
| Product width mm | 11.887 | |
| Sub brand | HANSEN | Hansen |
| Thickness IN | 0.100 |